Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Hose barb_SH Type - Socket
Bill of material
TW30SH STEEL NBR
CNSORDERNO
Order number
TW30SH STEEL NBR
ASSYNO
Assy No.
CA83947
S
Application (Hose)
3/8
MT
Material
STEEL
M
Mass
102 g
L
(76.5) mm
D
ΦD
(26.5) mm
A
34 mm
T
ΦT
11.3 mm
B
ΦB
7.5 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031